(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Manual XY Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D2-4] (D2-48)

Manual XY Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D2-4] D2-48
  • Volume Discount

Manufactured overseas — competitively priced.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D2-48

 
Part Number
D2-48
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)

SGD 327.77

1 Piece(s)Available 9 Day(s) 61~9030.1~50±10 to 30mm±10 to 30mm8037±30±30

Loading...

  1. 1

Basic Information

Table size (length) (range selection)(mm) 26~40 Feeding Method Rack & Pinion / Racks & Gears Table Material Aluminum Alloy
Surface Treatment Black Anodize / Black Anodizing Treatment Travel Guide Dovetail Slide / Swallow Tail Groove Table size (thickness) (range selection)(mm) 70.1~80
Table size (length)(mm) 40 Table size (thickness)(mm) 76 Through Hole (Table Center Hole) No
Clamp No / Fixing handle

Please check the type/dimensions/specifications of the part D2-48 in the Manual XY Axis, Dovetail Groove Gear Rack Stage 40 × 40 / 40 × 60 / 40 × 80 / 40 × 100 / 40 × 120 / 40 × 140 [D2-4] series.

Similar Part Numbers

Part Number
D2-410
D2-414
D2-44
D2-46
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTable size (width) (range selection)
(mm)
Load Capacity (Range Selectable)
(N)
Travel Distance (X Distance)(Selection Range)
(mm)
Travel Distance (Y Distance)(Selection Range)
(mm)
Table size (width)
(mm)
Load Capacity
(N)
Travel Distance (X Distance)
(mm)
Travel Distance (Y Distance)
(mm)

SGD 340.85

1 Piece(s)Available 9 Day(s) 91~12030.1~50±30mm or More±30mm or More10037±40±40

SGD 373.38

1 Piece(s)Available 9 Day(s) 121~30.1~50±30mm or More±30mm or More14037±60±60

SGD 256.68

1 Piece(s)Available 9 Day(s) 26~405~30~ ±10mm~ ±10mm4027±10±10

SGD 293.32

1 Piece(s)Available 9 Day(s) 41~6030.1~50±10 to 30mm±10 to 30mm6037±20±20

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)