(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Support Units - Convex Standard - Fixed Side Convex Type - [ECJK]

Support Units - Convex Standard - Fixed Side Convex Type - [ECJK]

Brand-name products provided by MISUMI-VONA are carefully-selected from the products of Asian manufacturers and offered based on customers' needs. Please select the right item for your individual usage environment. CHENG JUN is a manufacturer that develops a wide range of linear parts in Taiwan. This bearing has a particular high rating even compared with other bearings and is used in manufacturing lines all over the world. At MISUMI-VONA, we are continuing to develop bearings and support units.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
ECJK08
ECJK10
ECJK12
ECJK15
ECJK20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipShaft Dia. d
(Ø)
Axis height h
(mm)
Thickness L
(mm)
Width B
(mm)

SGD 55.14

1 Piece(s) 7 Day(s) 8172352

SGD 59.66

1 Piece(s) 7 Day(s) 10252470

SGD 61.09

1 Piece(s) 7 Day(s) 12252470

SGD 65.85

1 Piece(s) 7 Day(s) 15302580

SGD 92.66

1 Piece(s) 7 Day(s) 20304295

Loading...

  1. 1

Basic Information

Type Fixed Side Shape Square type Mounting Method With Chamfer Mounting
Bearing Type Radial bearing single Bearing Grade Class 0 Surface Treatment Black Oxide Coating
Support Material Steel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)