(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SB board (with string)

SB board (with string) <Japanese Linden plywood>

Usage Form: Hanging
· Form: Horizontal type
· Without adhesive: tape.
· Specification: Flat board type, with cord
· Surface marking: Plain
· Material: Shina plywood
· Board thickness (mm): 6
· Color: Wood
· Piece (qty): 1

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SB122
SB162
SB171
SB501
SB626
SB813
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize (Longitudinal)
(mm)
Size (Lateral)
(mm)

SGD 9.80

1 Piece(s) 11 Day(s) 220100

SGD 11.74

1 Piece(s) 11 Day(s) 220160

SGD 8.38

1 Piece(s) 11 Day(s) 170100

SGD 5.54

1 Piece(s) 7 Day(s) 10050

SGD 8.53

1 Piece(s) 11 Day(s) 25060

SGD 6.52

1 Piece(s) 11 Day(s) 13080

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Wood DIY Raw Material Types Plate, Character For Plate
Thickness(mm) 6 Color Woody Texture Specifications Flat Plate Type, Tethered
Shape Horizontal Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)