(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Aluminum Type Aluminum Inequal Angle for Hobby Use (L 300 mm)

Part Number

Configured Part Number is shown.

 
Part Number
AAH1530
AAH2550
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipThickness
(mm)
Side A
(mm)
Side B
(mm)

SGD 4.35

1 Piece(s) 7 Day(s) 21530

SGD 7.85

1 Piece(s) 7 Day(s) 32550

Loading...

  1. 1

Basic Information

Types Material for DIY Material of DIY Raw Material Aluminum DIY Raw Material Types Angle
Full Length(mm) 300 Specifications Scalene Angle

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)