(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Scratch prevention felt

Scratch prevention felt

For prevention of flooring scratches and vibration-proofing/sound-proofing.

[Features]
· For prevention of flooring scratches and vibration-proofing/sound-proofing.
· Floor heating OK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

FQ2823

 
Part Number
FQ2823
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 6.36

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Shape Rectangle Color Beige
Qty. 1 Size (Lateral)(mm) 200 Size (Longitudinal)(mm) 280
Size (Thickness)(mm) 2.3 Adhesive

Please check the type/dimensions/specifications of the part FQ2823 in the Scratch prevention felt series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)