(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Round Shape Rubber Foot Cap Hook Display Type

Round Shape Rubber Foot Cap Hook Display Type

Without scratching the floors, it can be freely used if within the conformance size.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FG0-2301
FG0-2302
FG0-3401
FG0-3402
FG0-4501
FG0-4502
FG0-5651
FG0-5652
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSize
(mm)
Color

SGD 7.06

1 Piece(s) 4 Day(s) or more 20–30Brown

SGD 7.06

4 Piece(s) 9 Day(s) 20–30Beige

SGD 8.45

4 Piece(s) 9 Day(s) 30–40Brown

SGD 8.45

1 Piece(s) 8 Day(s) 30–40Beige

SGD 13.28

4 Piece(s) 9 Day(s) 40~50Brown

SGD 13.28

4 Piece(s) 9 Day(s) 40~50Beige

SGD 14.50

4 Piece(s) 9 Day(s) 50~65Brown

SGD 14.50

4 Piece(s) 11 Day(s) 50~65Beige

Loading...

  1. 1

Basic Information

Types of safety and protection goods Scratches Prevention Number of circuits(months) 4

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)