(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Strong Suction Cup Door Stopper

Strong Suction Cup Door Stopper

[Features]
· The adhesion gel and level system ensure a firm connection even with uneven surfaces.
· The rubber foot cap has a groove in the side for perfect fit, even on the ground floor.
· The gusset-shaped bottom effectively improves slippage prevention. Firmly fixes doors in place.
· The single-action operation allows you to raise and lower it with your foot even when you have your hands full.
* Quantity: 1 Piece

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KQDS120-1

 
Part Number
KQDS120-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 27.67

1 Piece(s) 7 Day(s)

Loading...

  1. 1

Basic Information

Door Parts Type Door stopper and doorstop Size(mm) W83×H270×D60

Please check the type/dimensions/specifications of the part KQDS120-1 in the Strong Suction Cup Door Stopper series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)