(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Sheet

Sheet

Tiger tape (orange/fluorescent, yellow/reflective)

[Features]
· Tiger tape (orange/fluorescent, yellow/reflective).
· Light-up tape for use in a variety of areas.
· Use on schoolbags, umbrellas, helmets, bicycles, motorcycles, and strollers to prevent disaster, encourage safety, and make yourself visible.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

K881-2

 
Part Number
K881-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.39

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Application Safety and Crime Prevention Shape Square Color Yellow (reflection)
Size (Lateral)(mm) 150 Size (Longitudinal)(mm) 150 Specifications Adhesive Type
1P Qty.(pcs.) 1

Please check the type/dimensions/specifications of the part K881-2 in the Sheet series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)