(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SUS316 Stainless Steel Valve Miniature Valve (Low Pressure Needle Valve) SVBW Type

SUS316 Stainless Steel Valve Miniature Valve (Low Pressure Needle Valve) SVBW Type

Materials: SUSF316
· Applicable fluids: Water, air, oil
· Shape: Straight

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SVBW-4C-0
SVBW-6C-0
SVBW-6M-0
SVBW-8C-0
SVBW-8M-0
SVBW-10M-0
SVBW-12M-0
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSupply Side, Plumbing Pipe Dia.
(Ø)
Controller Side, Plumbing Pipe Dia.
(Ø)
Length L
(mm)

SGD 132.35

1 Piece(s) 8 Day(s) or more 6.356.3561.2

SGD 154.89

1 Piece(s) 8 Day(s) or more 9.59.565.4

SGD 132.35

1 Piece(s) 8 Day(s) or more 6661.2

SGD 184.05

1 Piece(s) 8 Day(s) or more 12.712.774.8

SGD 141.61

1 Piece(s) 8 Day(s) or more 8863.4

SGD 154.89

1 Piece(s) 8 Day(s) or more 101065.4

SGD 184.05

1 Piece(s) 8 Day(s) or more 121274.8

Loading...

  1. 1

Basic Information

Main Body Shape Straight Material SUSF316 Applicable Fluid Water / Air / Oil
Supply Side, Connection Type Metal pipe joint Control Side, Connection Type Metal pipe joint Handle Shape Round-shaped handle
Body Lining No Port Shape T Port Operating Temperature Range(°C) -20::150
Height H(mm) 64 Handle Dia. D(Ø) 40 Operation Method Manual
Max. Operating Pressure(MPa) 2.94

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)