(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

A high-voltage, mid-high current type, 5 kV/22–145 A

A high-voltage, mid-high current type, 5 kV/22–145 A

A huge number of Cosmotec products are available. Safe and reliable manufacturing.

[Features]
· Used for conducting large currents for power, heater, lamp, etc.
· Voltage 3kV to 30kVDC, current 3 A to 808A, electrode materials: Oxygen-free copper, oxygen free copper+nickel plating and stainless steel are standard.
· Select the optimal product from our abundant product lineup.
· Electrode shapes besides the straight type include a type with screw machining on the tip for adding convenience and a silicon insulation plug connection type considering safety.
· From NW/KF, ICF, JIS-VF and JIS-VG standards please select the optimum connection flange.
· Vacuum and outer side socket contact and outer side silicon insulation connecting components are also available.
· We respond quickly to changes in terminal wiring, quantity, flange standards and sizes, variety of welding changes, dimension changes, etc. for each part, and to requests for customized products.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Part Number

Configured Part Number is shown.

C25K22ASS1

Part Number
C25K22ASS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 525.58

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Type High voltage / medium~high electrical current Number of Terminals 1 Current (MAX)(A) 22
Voltage (AC)(kV) 3.5 Electrode Material SUS304 Voltage (DC)(kV) 5
Flange Standard ICF Flange Material SUS304 Flange Size (Nominal) 70
Operating Temperature Range (MIN ~ MAX)(℃) -196~300 Product Code 11255

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)