(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Multi-Connector DM Series (Part Numbers)

Multi-Connector DM Series

Multi-connectors are used to attach panels to machine equipment. Multiple tubes (nylon, polyurethane) can be securely mounted and unmounted with a single action.
· Effective in reducing labor when separating panels from machinery for transport, and when replacing the units in case of malfunctioning, etc.

[Features]
· The unique positioning mechanism means that this product can be installed and removed with ease, even in places that are hidden from view, without any risk of misalignment caused in the course of detachment and reattachment.
· The simple mounting procedure helps reduce labor hours dramatically compared to using a number of bulkhead union fittings for panels.
· Allows for clamping and unclamping of all tubes with a single action
· Available in 6-tube or 12-tube models.

(i)Caution

  • For materials and specification details, please refer to the catalog.
  • Product images may be representative images. Refer to the catalog for details.

PDF

Part Number

Configured Part Number is shown.

DM6P-06N-C1

Part Number
DM6P-06N-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

SGD 41.65

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Plugs] Plug Connector6-Nylon6Plug connectorCover, one side (1 pc.)

Loading...

  1. 1

Basic Information

Fitting Type Other shapes Applicable Fluid Air Application Standard/Mini
Thread Material No Thread Part Packing, Material of O-Ring NBR Operating Temperature(°C) -5::60

Please check the type/dimensions/specifications of the part DM6P-06N-C1 in the Multi-Connector DM Series series.

Similar Part Numbers

Part Number
DM12-04N
DM12-04N-C1
DM12-04N-C2
DM12-04NU
DM6P-06NU-C1
DM6S-06NU-C1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTypes Body Material Other Shapes Applicable Tube O.D.1
(φ)
Types of connection Tube Material Number of Connection Tubes
(piece)
Connector type Options

SGD 86.92

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorNone

SGD 92.75

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, one side (1 pc.)

SGD 98.58

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Nylon12Multi-connectorCover, both sides (2 pcs.)

SGD 86.92

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Others] Multi-Connector4-Soft Nylon・Polyurethane12Multi-connectorNone

SGD 41.65

1 Piece(s) 31 Day(s) One-Touch Coupling Related Parts[Brass] C3604[Plugs] Plug Connector6-Soft Nylon・Polyurethane6Plug connectorCover, one side (1 pc.)

SGD 40.60

1 Piece(s) 46 Day(s) [One-Touch Couplings] Single-Action[Brass] C3604[Unequal Dia. Sockets] Socket connector6-Soft nylon / polyurethane6Socket connectorCover, one side (1 pc.)

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)