(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Short Sleeve for Ultra-compact Automatic Welding

Short Sleeve for Ultra-compact Automatic Welding

[Features]
・ Since the tube size is displayed on the sleeve, you can check the size at a glance
・ Since the thread section of the nut is silver plated, there is no seizure of the screw
・ Due to a special hardness-increasing treatment, the attachment/detachment and the sealing performance can be stabilized

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UJR-6.35MS-AW-S

Part Number
UJR-6.35MS-AW-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.30

1 Piece(s) 10 Day(s) or more

Loading...

  1. 1

Basic Information

Type Gasket fittings Fitting Shape Sleeve (Gasket type fittings) Material SUS316 Single Melt Material
Surface Treatment No Applicable Fluid Water / Steam / Gas that does not corrode fitting parts Nominal Dia. 1/4B(8A)
Max. Operating Pressure(MPa) 21.5 Operating Temperature Range(℃) -196 ~450 Length L(mm) 15.2
Length of the weld Short Type

Please check the type/dimensions/specifications of the part UJR-6.35MS-AW-S in the Short Sleeve for Ultra-compact Automatic Welding series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)