(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
A wide variety of high-precision temperature sensor series.
[Features]
·In addition to the conventional M3 screw-compatible product, a ferrule terminal type has been added to reduce wiring labor-hours.
·A temperature sensor for packaging machines that accurately measures the temperature of the seal surface has been added.
·The type, shape, length, and shape of the terminal part can be selected according to the temperature, location, and ambient atmosphere to be measured.
Part Number
Configured Part Number is shown.
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type | Thermocouple Type | Sheath, Protecting Tube Material | Thermocouple Structure | Temperature Measuring Resistor Type | Temperature Measuring Resistor Structure | Operating Temperature Range (°C) | Operating Humidity Range (%) | Sheath, Protecting Tube Length L (mm) | Lead Wire Length F (m) | Screw of part a | Terminal shape | Lead wire coating material | Screw type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
SGD 28.93 | 1 Piece(s) | Same day | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M6 | ||
SGD 40.67 | 1 Piece(s) | Same day | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M6 | ||
SGD 59.27 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 4 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M6 | ||
SGD 31.37 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M8 | ||
SGD 40.67 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M8 | ||
SGD 59.27 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 4 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | M8 | ||
SGD 28.93 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | W1/4 | ||
SGD 40.67 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | - | Grounded Type | - | - | 0~400 | 0 to 400~ | - | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered with external copper shield | W1/4 | ||
SGD 56.67 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 65 | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 67.18 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 65 | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 93.06 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 65 | 4 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 41.95 | 1 Piece(s) | Same day | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 1 | R1/8 | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 44.86 | 1 Piece(s) | Same day | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 2 | R1/8 | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 57.88 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 4 | R1/8 | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 39.51 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 1 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 40.79 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 2 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 53.53 | 1 Piece(s) | Same day | Thermocouple | K | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 4 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 34.72 | 1 Piece(s) | Same day | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 1 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 43.00 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 2 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 62.76 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 4 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 56.67 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 65.74 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 84.86 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 4 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 50.57 | 1 Piece(s) | 4 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 150 | 1 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 73.67 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 200 | 2 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 91.81 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | K | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 200 | 4 | - | Exposed lead wire (Y-type crimp terminal) | Glass-wool-covered compensating cable | - | ||
SGD 33.31 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | J | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 1 | R1/8 | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 50.65 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | J | [Stainless Steel] Stainless Steel | Grounded Type | - | - | 0~400 | 0 to 400~ | 65 | 2 | R1/8 | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 36.25 | 1 Piece(s) | 7 Day(s) or more | Thermocouple | J | [Stainless Steel] Stainless Steel | Isolated Neutral Type | - | - | 0~400 | 0 to 400~ | 100 | 1 | - | Exposed lead wire (without crimp terminal) | Fluororesin | - | ||
SGD 172.06 | 1 Piece(s) | 4 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 1 | R1/8 | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 193.90 | 1 Piece(s) | 7 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 2 | R1/8 | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 224.39 | 1 Piece(s) | 7 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 4 | R1/8 | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 172.30 | 1 Piece(s) | 4 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 1 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 198.37 | 1 Piece(s) | 7 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 2 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 162.30 | 1 Piece(s) | 41 Day(s) | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | -50~250 | -50 to +250~ | 65 | 4 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 153.46 | 1 Piece(s) | 7 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | 0~250 | 0 to 250~ | 100 | 1 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 168.58 | 1 Piece(s) | 4 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | 0~250 | 0 to 250~ | 100 | 2 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - | ||
SGD 196.79 | 1 Piece(s) | 4 Day(s) or more | Temperature Measuring Resistor | - | [Stainless Steel] Stainless Steel | - | Pt | Sheath Shape | 0~250 | 0 to 250~ | 100 | 4 | - | Exposed lead wire (Y-type crimp terminal) | Fluororesin | - |
Loading...
Measurement Object | Temperature | Operating Environment | Standard |
---|
How can we improve?
How can we improve?