(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Safety Limit Switch [D4B-□N] (Part Numbers)

Safety Limit Switch [D4B-□N]
  • On Sale Till 31/03/2025

Robust safety limit switch with metallic housing. Direct opening mechanism in both of slow action type, and snap action type

[Features]
· Direct opening mechanism (only at NC contact side) to separate contact at the time of fault in contact welding.
· Safety of lever setting is achieved by using operation position display board and mechanism by which lever is interlocked.
· Proper operation zone display mechanism is also available.
· Moreover, changing of direction of lateral movement is also by one-touch.
· Improvement in sealing property by strengthening the seal structure of head part (meets TÜ V: IECIP67, UL: NEMA3, 4, 4X, 6P,13).
· Wide available temperature range of - 40 to +80°C.
· Approved by UL, CSA, EN(TÜV), CCC

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4B-2A16N

 
Part Number
D4B-2A16N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

SGD 86.03

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)Standard / Cold Resistance-Variable Roller Levers-TUV / UL / GB(CCC) / CQC / CSA / EN9.41-21±3°-75Mutual insulation double-throw1000DC30V or Less / DC125V / DC250V / AC100/125V / AC240/250V / More than AC300V404399.525-89--------G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ19×7Front mountingSlow actionPlastic Rollers2NC----

Loading...

  1. 1

Basic Information

Main Body Size Standard Operating Temperature Range(°C) -40::80 Protection Structure IP67
Mechanical Operation Frequency(times/min or Less) 120 Rated Conductance Current(A) 10

Please check the type/dimensions/specifications of the part D4B-2A16N in the Safety Limit Switch [D4B-□N] series.

Similar Part Numbers

Part Number
D4B-2117N BY JPN
D4B-2170N
D4B-2171N
D4B-2A71N
D4B-4111N
D4B-4115N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Environment Plunger Shape Type Roller Lever Shape Type Lever Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Angle to Switching P.T
(deg)
Max. Stroke T.T
(mm)
Max. Angle T.T
(deg)
Contact Type Mechanical Life
(10,000 times)
Rated Operating Voltage
(V)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Lever Length R
(mm)
Cable Specifications Detector element details Indicator Light Movement After the Operation OT
(mm)
Operating Position OP
(mm)
Torque necessary for operation, OF
(N·m)
Rubber material (scraper) Box shape Conduit size Specification of Terminal Details Type O.D. Mounting system Direction of Operation Roller Type Contact format Built-in Switch Specification AC Rated Voltage DC Rated Voltage Note

SGD 77.32

1 Piece(s) 4 Day(s) or more Roller lever typeStandard---CSA / EN / UL / C-UL / CE / GB(CCC) / TUV------3000------Adjustable rod lever type------G1/2 (PF1/2)-1-conduit type-----1NC/1NO contact (snap action)125 / 250 / 4008 / 14 / 30 / 125 / 250BY JPN

SGD 53.00

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Cold Resistance[Top Plunger] Top, Plunger--CQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--SUS plunger-535±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ9.2Front mountingSnap Action-1NC/1NO----

SGD 58.82

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-The Horizontal one way rollerCQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-2-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--Stainless Steel Sintering Roller -548±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ12.7×4.8Front mountingSnap ActionStainless Steel Sintering Roller1NC/1NO----

SGD 95.59

1 Piece(s) 4 Day(s) or more Plunger TypeStandard / Cold Resistance[Roller Plungers] Top, Roller Plunger-The Horizontal one way rollerCQC / CSA / EN / UL / GB(CCC) / TUV18.632-7-Mutual insulation double-throw1000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404397--Stainless Steel Sintering Roller -548±1---G1/2(PF1/2)Ground terminal included1 Conduit Shapeφ12.7×4.8Front mountingSlow actionStainless Steel Sintering Roller2NC----

SGD 57.00

1 Piece(s) 4 Day(s) or more Roller Lever Type (rotation)Standard / Cold Resistance-Standard-CQC / CSA / EN / UL / GB(CCC) / TUV9.41-21±3°-752-circuit Double-break3000DC250V / DC125V / AC100/125V / DC30V or Less / More than AC300V / AC240/250V404399.531.5--------M20Ground terminal included1 Conduit Shapeφ17.5×6.6Front mountingSnap ActionPlastic Rollers1NC/1NO----

SGD 75.50

1 Piece(s) 4 Day(s) or more Roller lever typeStandard---CSA / EN / UL / C-UL / CE / GB(CCC) / TUV------3000------Roller lever type (stainless steel roller)------M20-1-conduit type-----1NC/1NO contact (snap action)125 / 250 / 4008 / 14 / 30 / 125 / 250-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)