(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Small Electromagnetic Lock Safety Door Switch [D4NL] (Part Numbers)

Small Electromagnetic Lock Safety Door Switch [D4NL]
  • On Sale Till 31/03/2025

Best selling, compact, multi-contact with variety of variations

PDF

Japanese Only

Part Number

Configured Part Number is shown.

D4NL-1CFA-B

 
Part Number
D4NL-1CFA-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

SGD 231.11

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Top, PlungerTUV / UL / GB(CCC) / CQC / CSA / EN159Mutual insulation double-throwDC125V / DC250V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+1NC/1NOGeneral type key (resin)Mechanical lock / DC24V solenoid release-----

Loading...

  1. 1

Basic Information

Main Body Size Small Environment Standard Operating Temperature Range(°C) -10::55
Protection Structure IP67 Mechanical Life(10,000 times) 100 Mechanical Operation Frequency(times/min or Less) 30

Please check the type/dimensions/specifications of the part D4NL-1CFA-B in the Small Electromagnetic Lock Safety Door Switch [D4NL] series.

Similar Part Numbers

Part Number
D4NL-1AFG-B
D4NL-1BFA-B
D4NL-1BFG-B
D4NL-1CFG-B
D4NL-1DFA-B
D4NL-1DFA-B4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDetector Shape Plunger Shape Type Acquired Standards Force Required for Push Side O.F.
(N)
Motion to Switching P.T.
(mm)
Contact Type Rated Operating Voltage
(V)
Rated Conductance Current
(A)
Main Body External Dimension, Width W
(mm)
Main Body External Dimension, Height H
(mm)
Main Body External Dimension, Length L
(mm)
Indicator Light Conduit size Details Type Mounting system Contact format Release key type Lock / release system Built-in Switch Specification AC Rated Voltage DC Rated Voltage Head Material Door Switch Type

SGD 172.80

1 Piece(s) Quote Plunger Type[Top Plunger] Panel Mounted PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic1NC/1NO+1NC/1NOGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----

SGD 231.11

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Top, PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic1NC/1NO+2NCGeneral type key (resin)Mechanical lock / DC24V solenoid release-----

SGD 231.11

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Panel Mounted PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic1NC/1NO+2NCGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----

SGD 169.00

1 Piece(s) Quote Plunger Type[Top Plunger] Panel Mounted PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+1NC/1NOGeneral type key (resin)DC24V solenoid lock / mechanical release scheme-----

SGD 231.11

1 Piece(s) 4 Day(s) or more Plunger Type[Top Plunger] Top, PlungerCQC / CSA / EN / UL / GB(CCC) / TUV159Mutual insulation double-throwDC250V / DC125V2.588.530.595AC/DC10 - 115V drive type (orange LED)Pg13.5Caster4-direction mounting supported (front direction at shipment) / plastic2NC+2NCGeneral type key (resin)Mechanical lock / DC24V solenoid release-----

SGD 173.39

1 Piece(s) 63 Day(s) or more --EN / UL / C-UL / CE / GB(CCC) / TUV--------10 to 115 V AC/DC Drive type (Orange LED)Pg13.5Standard type4-direction mounting supported (front direction at shipment)-Special release key (resin) / bottomDC24V solenoid release method2NC contact (slow-action) + 2NC contact (slow-action)120 / 240125 / 250PlasticDoor switch

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)