(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

U Nut with Cap, Fine

U Nut with Cap, Fine

A nut that exhibits a stable locking function.
[Features]
·Prevents early disengagement even when the axial force is reduced.
·All-metal product with excellent heat and cold resistance.
·Easy to tighten and prevents mounting errors.
·Reusable.
[Applications]
·Ideal for steel structures such as railroads and connecting bridges, cars, motorcycles, and industrial machinery.

PDF

Part Number

Configured Part Number is shown.

UNUTCF-10-ST-C

 
Part Number
UNUTCF-10-ST-C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1.43

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Thread Type Metric coarse
Applications, Functions Stop loosening Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) Chromate Plating
Locking Details U Nut Pitch(mm) 1.5

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)