(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Jack-Point Pan Head Screw【1-1,500 Pieces Per Package】

Jack-Point Pan Head Screw

[Material] Steel SUS410
[Surface treatment] None, trivalent white, German brown plating, tin plating,

Part Number

Configured Part Number is shown.

Part Number
CSPPNSJP-410-D3.5-10
CSPPNSJP-410-D3.5-13
CSPPNSJP-410-D4-10
CSPPNSJP-410-D4-13
CSPPNSJP-410-D4-16
CSPPNSJP-410-D4-25
CSPPNSJP-410-D4-30
CSPPNSJP-410-D4-35
CSPPNSJP-410-D4-40
CSPPNSJP-410-D4-45
CSPPNSJP-410-D4-50
CSPPNSJP-410-D5-13
CSPPNSJP-410-D5-16
CSPPNSJP-410-D5-19
CSPPNSJP-410-D5-25
CSPPNSJP-410-D5-30
CSPPNSJP-410-D5-40
CSPPNSJP-410-D5-45
CSPPNSJP-410-D5-60
CSPPNSJP-410GJB-D4-13
CSPPNSJP-410GJB-D4-16
CSPPNSJP-410GJB-D4-19
CSPPNSJP-410GJB-D4-25
CSPPNSJP-410GSN-D4-16
CSPPNSJP-410GSN-D4-25
CSPPNSJP-ST3W-D3.5-13
CSPPNSJP-ST3W-D3.5-16
CSPPNSJP-ST3W-D3.5-19
CSPPNSJP-ST3W-D4-10
CSPPNSJP-ST3W-D4-16
CSPPNSJP-ST3W-D4-25
CSPPNSJP-ST3W-D4-30
CSPPNSJP-ST3W-D4-35
CSPPNSJP-ST3W-D4-40
CSPPNSJP-ST3W-D4-45
CSPPNSJP-ST3W-D4-50
CSPPNSJP-ST3W-D5-13
CSPPNSJP-ST3W-D5-16
CSPPNSJP-ST3W-D5-19
CSPPNSJP-ST3W-D5-25
CSPPNSJP-ST3W-D5-30
CSPPNSJP-ST3W-D5-40
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSThread Nominal (M) Length L (mm) Material Surface Treatment Sales Unit

SGD 0.23

1 Piece(s) 4 Day(s) or more 103.510[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.24

1 Piece(s) 4 Day(s) or more 103.513[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.24

1 Piece(s) 4 Day(s) or more 10410[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.25

1 Piece(s) 4 Day(s) or more 10413[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.26

1 Piece(s) 4 Day(s) or more 10416[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.30

1 Piece(s) 4 Day(s) or more 10425[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.33

1 Piece(s) 4 Day(s) or more 10430[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.36

1 Piece(s) 4 Day(s) or more 10435[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.37

1 Piece(s) 4 Day(s) or more 10440[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.39

1 Piece(s) 4 Day(s) or more 10445[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.41

1 Piece(s) 4 Day(s) or more 10450[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.32

1 Piece(s) 4 Day(s) or more 10513[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.34

1 Piece(s) 4 Day(s) or more 10516[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.35

1 Piece(s) 4 Day(s) or more 10519[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.38

1 Piece(s) 4 Day(s) or more 10525[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.41

1 Piece(s) 4 Day(s) or more 10530[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 0.48

1 Piece(s) 4 Day(s) or more 10540[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 131.86

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10545[Stainless] SUS410NoBox/package

SGD 0.87

1 Piece(s) 4 Day(s) or more 10560[Stainless] SUS410NoLow Quantity (can be purchased from one)

SGD 146.74

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10413[Stainless] SUS410[Copper Plating] German Brown platingBox/package

SGD 158.47

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10416[Stainless] SUS410[Copper Plating] German Brown platingBox/package

SGD 112.81

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10419[Stainless] SUS410[Copper Plating] German Brown platingBox/package

SGD 95.22

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10425[Stainless] SUS410[Copper Plating] German Brown platingBox/package

SGD 175.81

1,000 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10416[Stainless] SUS410[Tin Plating] Tin platingBox/package

SGD 102.55

500 Pieces Per Package

1 Pack(s) 10 Day(s) or more 10425[Stainless] SUS410[Tin Plating] Tin platingBox/package

SGD 60.30

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 65.39

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 51.68

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 103.519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 64.69

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10410[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 51.57

1,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10416[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 33.69

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10425[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 43.51

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10430[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 50.93

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10435[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 45.48

400 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10440[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 38.12

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10445[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 27.73

200 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10450[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 47.01

700 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10513[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 39.38

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10516[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 43.48

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10519[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 52.97

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10525[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 60.42

500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10530[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

SGD 44.63

300 Pieces Per Package

1 Pack(s) 4 Day(s) or more 10540[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

Loading...

  1. 1

Basic Information

Detailed Shape Pan Mounting Hole Shape Phillips Basic Shape Standard (Round)
Thread Type Drill Screw Tip Shape Other special shapes Additional Shape Standard
Application Standard

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)