(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Super Line Series Three-Phase Motor Fully Enclosed Fan-Shaped SF-JR

Super Line Series Three-Phase Motor Fully Enclosed Fan-Shaped SF-JR

[Features]
・ The main body and roll plate have the same diameter, so installation can be done with the attachment set.
・ It can be installed on walls and floors.
・ The roll plate has a double structure for increased holding power.
[Type]Anchor bolt
[Material]Stainless steel
[Surface treatment]None
[Surface treatment (Details)]None
[Unit of purchase]Sold individually (It can be purchased from 1)
[Nominal M]6 8 10
[Length (mm)]25 30 40 50 60 70 80 90 100
[Thread length (mm)]12 17 21 26 27 30 37 40 46 50 60 66 76
[Drill diameter (mm)]9.5 12 15
[Applications]
・ Mounting on hollow walls such as handrails / brackets / power distribution boards / bulletin boards

Part Number

Configured Part Number is shown.

Part Number
ABIHITW-SUS-M10-50
ABIHITW-SUS-M10-70
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength
(mm)
Thread Length
(mm)

SGD 9.14

1 Piece(s) 4 Day(s) or more 5026

SGD 10.02

1 Piece(s) 4 Day(s) or more 7046

Loading...

  1. 1

Basic Information

Type Anchor Bolt Material Stainless Steel Surface Treatment No
Nominal M 10 Surface Treatment (Details) No Sales Unit Low Quantity (can be purchased from one)
Drill Diameter(mm) 15

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)