(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Hexagonal Bar Wrench【1-50 Pieces Per Package】 (Part Numbers)

Hexagonal Bar Wrench

[Material] Iron
[Surface treatment] Black oxide coating wrench
[Nominal] 1.5 2 2.5 3 4 5 6 8 10 12 14 suitable sizes M2 M2.5 M3 M4 M5 M6 M8 M10 M12 M14 M16
[L or B (mm)] 45 50 56 63 70 80 90 100 112 125 140
[L or C (mm)] 14 16 18 20 25 28 32 36 40 45 56
[Flats width] 1.5 2 2.5 3 4 5 6 8 10 12 14
[Sales unit] Individual pieces (possible to order 1 pc. and up,) boxes / packs, hardness HRC48, HRC50, HRC52 Guaranteed torque 8.36 19.4 38.7 67.3 163 306 530 1224 2243 3773

Part Number

Configured Part Number is shown.

LNGO-ST-M4

Part Number
LNGO-ST-M4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Applicable Size L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque

SGD 0.61

1 Piece(s) 4 Day(s) or more 1044M570254Low Quantity (can be purchased from one)HRC52163

Loading...

  1. 1

Basic Information

Material Iron Surface Treatment Black Oxide Coating

Please check the type/dimensions/specifications of the part LNGO-ST-M4 in the Hexagonal Bar Wrench series.

Similar Part Numbers

Part Number
LNGO-ST-M14
LNGO-ST-M2
LNGO-ST-M2.5
LNGO-ST-M5
LNGO-ST-M6
LNGO-ST-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench Applicable Size L or B
(mm)
l or c
(mm)
Wrench Flats Sales Unit Hardness Guarantee Torque

SGD 101.30

15 Pieces Per Package

1 Pack(s) 4 Day(s) or more 101414M161405614Box/packageHRC486016

SGD 0.32

1 Piece(s) 4 Day(s) or more 1022M2.550162Low Quantity (can be purchased from one)HRC5219.4

SGD 0.32

1 Piece(s) 4 Day(s) or more 102.52.5M356182.5Low Quantity (can be purchased from one)HRC5238.7

SGD 0.99

1 Piece(s) 4 Day(s) or more 1055M680285Low Quantity (can be purchased from one)HRC52306

SGD 1.31

1 Piece(s) 4 Day(s) or more 1066M890326Low Quantity (can be purchased from one)HRC52530

SGD 115.74

50 Pieces Per Package

1 Pack(s) 4 Day(s) or more 1088M10100368Low Quantity (can be purchased from one)HRC501224

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)