(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Cold Wing Nut (H-type)【1-700 Pieces Per Package】 (Part Numbers)

Cold Wing Nut (H-type)

[Material] Steel stainless steel
[Surface treatment] None trivalent chromate bright chromate plating chromate plating nickel plating chromate plating coating

Part Number

Configured Part Number is shown.

CHNHH-SUS-M5

Part Number
CHNHH-SUS-M5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height (H) D A

SGD 1.68

1 Piece(s) 4 Day(s) or more 105[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)[Not Provided] No132710

Loading...

  1. 1

Basic Information

Thread Type Metric coarse Applications, Functions Hand tightening

Please check the type/dimensions/specifications of the part CHNHH-SUS-M5 in the Cold Wing Nut (H-type) series.

Similar Part Numbers

Part Number
CHNHH-ST-M6
CHNHH-ST-M8
CHNHH-ST3B-M10
CHNHH-ST3B-M6
CHNHH-SUS-M6
CHNHH-SUS-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Material Surface Treatment Sales Unit Surface Treatment (Details) Height (H) D A

SGD 80.49

450 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric163113

SGD 67.42

250 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108[Steel] Steel[Not Provided] FabricBox/package[Not Provided] Fabric183616

SGD 158.22

120 Pieces Per Package

1 Pack(s) 13 Day(s) or more 1010[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black234820

SGD 166.93

450 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106[Steel] SteelTrivalent ChromateBox/package[Trivalent Chromate] Trivalent Black163113

SGD 2.43

1 Piece(s) 4 Day(s) or more 106[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)[Not Provided] No163113

SGD 3.60

1 Piece(s) 4 Day(s) or more 108[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)[Not Provided] No183616

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)