(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Drive support (rod tip bracket) single knuckle joint JSI series cylinder applied

Drive support (rod tip bracket) single knuckle joint JSI series cylinder applied

High-quality and highly-acclaimed air tack drive assist (rod tip metal fittings) Single clevis knuckle joint JSI series cylinder compatible.

(i)Caution

  • The manufacturer part number of the following products will be changed to the new part number in the future.
    There are no changes to specifications, dimensions, etc.

PDF

Drive Assist (Rod Tip Metal Fittings) Single Clevis Knuckle Joint JSI Series Cylinder Compatible: Related images

Part Number
F-M22X150I
F-M27X200I
F-M14150IJ
F-M18150IJ
F-M22150IJ
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipScrew Standard
(mm)
Thread ridge Pitch
(mm)
Internal diameter of suitable cylinder
(mm)

SGD 11.42

1 Piece(s) 4 Day(s) or more M221.580

SGD 23.23

1 Piece(s) 15 Day(s) or more M272125

SGD 5.45

1 Piece(s) 4 Day(s) or more M141.540

SGD 7.26

1 Piece(s) 4 Day(s) or more M181.550/63

SGD 11.42

1 Piece(s) 4 Day(s) or more M221.580

Loading...

  1. 1
 

Basic Information

Type Single Clevis Knuckle Joints Suitable Cylinder Series JSI

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)