(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

NK Plug (all-plug PB type replacement part)【100 Pieces Per Package】

NK Plug (all-plug PB type replacement part)

Mounting plug for lightweight iron, concrete, ALC, blocks, marble, tiles, and other materials.

Part Number

Configured Part Number is shown.

Part Number
PG-ST-M12-25
PG-ST-M12-32
PG-ST-M12-38
PG-ST-M14-32
PG-ST-M14-38
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipThread Nominal (M) Length Size
(mm)
Compatible Drill Diameter
(mm)
Thread Diameter
(mm)

SGD 22.39

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 122512×257.55.1~5.5

SGD 22.86

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 123212×327.55.1~5.5

SGD 27.18

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 123812×387.55.1~5.5

SGD 30.36

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 143214×328.05.8~6.2

SGD 34.69

100 Pieces Per Package

1 Pack(s) 4 Day(s) or more 143814×388.05.8~6.2

Loading...

  1. 1

Basic Information

Type Plug Material Steel Surface Treatment Fabric
Surface Treatment (Details) Fabric Sales Unit Box/package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)