(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tenrock【650-3,000 Pieces Per Package】

Tenrock

A marking is stamped across the wrench flats of the hex nut, creating an unevenness in the thread. When mated with a bolt, the uneven thread increases the initial tightening torque.

Part Number
HNTL1-ST3W-M5
HNTL1-ST3W-M6
HNTL1-ST3W-M8
HNTL1-STU-M5
HNTL1-STU-M6
HNTL1-STU-M8
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSNominal of Thread (M) Surface Treatment Surface Treatment (Details) Height
(mm)

SGD 263.72

3,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more 105Trivalent Chromate[Trivalent Chromate] Trivalent White4

SGD 158.93

1,500 Pieces Per Package

1 Pack(s) 4 Day(s) or more 106Trivalent Chromate[Trivalent Chromate] Trivalent White5

SGD 114.80

650 Pieces Per Package

1 Pack(s) 4 Day(s) or more 108Trivalent Chromate[Trivalent Chromate] Trivalent White6.5

SGD 263.72

3,000 Pieces Per Package

1 Pack(s) 4 Day(s) or more -5Bright Chromate PlatingBright Chromate Plating4

SGD 131.86

1,500 Pieces Per Package

1 Pack(s) 13 Day(s) or more -6Bright Chromate PlatingBright Chromate Plating5

SGD 100.25

650 Pieces Per Package

1 Pack(s) 4 Day(s) or more -8Bright Chromate PlatingBright Chromate Plating6.5

Loading...

  1. 1

Basic Information

Material Steel Applications, Functions Standard Thread Type Metric coarse
Sales Unit Box/package Hex Nut Type A Type

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)