(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

ESLON, Eslo-Coat LX Fitting, Reducing Elbow (RL)

ESLON, Eslo-Coat LX Fitting, Reducing Elbow (RL)

The core is adhered to the inner surface of the lined steel pipe, effectively blocking the permeation of water to the metal surface, and thereby preventing corrosion of the tube end portion and the fitting body.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
LXL1H1
LXL201
LXL251
LXL321
LXL322
LXL401
LXL402
LXL403
LXL501
LXL502
LXL503
LXL651
LXL801
LXL802
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNominal of Thread M1 Nominal of Thread M2

SGD 109.71

1 Piece(s) 9 Day(s) or more 4B(100A)3B(80A)

SGD 7.21

1 Piece(s) 9 Day(s) or more 3/4B(20A)1/2B(15A)

SGD 9.02

1 Piece(s) 8 Day(s) or more 1B(25A)3/4B(20A)

SGD 12.24

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)1B(25A)

SGD 12.52

1 Piece(s) 9 Day(s) or more 1 1/4B(32A)3/4B(20A)

SGD 15.70

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1 1/4B(32A)

SGD 15.70

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)1B(25A)

SGD 16.34

1 Piece(s) 9 Day(s) or more 1 1/2B(40A)3/4B(20A)

SGD 21.88

1 Piece(s) 9 Day(s) or more 2B(50A)1 1/2B(40A)

SGD 22.44

1 Piece(s) 9 Day(s) or more 2B(50A)1 1/4B(32A)

SGD 23.45

1 Piece(s) 9 Day(s) or more 2B(50A)1B(25A)

SGD 50.41

1 Piece(s) 9 Day(s) or more 2 1/2B(65A)2B(50A)

SGD 64.30

1 Piece(s) 9 Day(s) or more 3B(80A)2 1/2B(65A)

SGD 64.30

1 Piece(s) 9 Day(s) or more 3B(80A)2B(50A)

Loading...

  1. 1

Basic Information

Connecting Shape 90° Elbow Connection Type Screw⇔Screw Different Diameter Material Steel
Connection Thread Type M1 Rc Connection Thread Type M2 Rc Applicable Fluid Water
Type Fitting Surface Treatment Paint Interior Resin Lining Presence

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)