(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Tool Scope Type I Lens Barrel

Tool Scope Type I Lens Barrel

[Features]
· A prism is used for the internal optical system, giving an upright image.
· The diopter adjustment function of the eyepiece gives enlarged and easy-to-see images.
· Specify the objective lens, eyepiece, and reticle. These will be included when the product is shipped.
· Also available without an objective lens, eyepiece, or reticle, etc.
· Tool Scope is a registered trademark of Chuo Precision Industrial Co., Ltd. in Japan.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

I-Type Lens Barrel, Objective 1 Eyepiece 10 Standard Specifications

Tool Scope Type I Lens Barrel appearance

Lens barrel type: straight barrel
Mechanical barrel length: 163 mm
Objective lens: OB-1, eyepiece lens: OC-10
Reticle: standard
Overall magnification: 10×
Working distance: 165 mm, actual field of view: ø18 (diameter 18 mm)
Mass: 0.4 kg

Notes
  • *Field of view: actual observable range of sample. Value of eyepiece field of view number (range of objective lens image observable with eyepiece) divided by objective lens magnification.
  • *Working Distance: distance from sample to objective lens end when creating an image of the sample.
  • *Working distance differs by the objective lens magnification.
  • *Changing the objective lens changes the working distance. Refocus to use.
  • *Overall magnification multiplies together the respective magnifications of the objective lens and the eyepiece.
  • *To focus on the sample, use a separately sold stand, or a focusing mechanism. Focusing becomes harder as the objective lens magnification increases.

Lens Magnification Combination Table

TS-I, TS-L, TS-C Lens Magnification Combination Table
Objective LensOB-1
Objective Lens Length21 mm
Working Distance (W.D.)165 mm
EyepieceActual Field Of Viewø18 mm
OC-10Overall Magnification10×
EyepieceActual Field Of Viewø12 mm
OC-20Overall Magnification20×

Exterior View, Dimensional Drawing

TS - 1 dimensional drawing

TS - 1 dimensional drawing

Objective Lens

Objective Lens

Eyepiece

Eyepiece

Reticle Drawing

1 scale 0.1 mm

1 scale 0.1 mm

Related Products

Tool Scope Type L Lens Barrel

Tool Scope Type L Lens Barrel

Product of different type.

Tool Scope Type C Lens Barrel

Tool Scope Type C Lens Barrel

Product of different type.

H Type Stand

H Type Stand

Tool scope mounting stand.

Part Number
TS-I-1-10-1
TS-I-1-10-2
TS-I-1-10-4
TS-I-1-10-5
TS-I-1-10-6
TS-I-1-20-1
TS-I-1-20-2
TS-I-1-20-4
TS-I-1-20-5
TS-I-1-20-6
TS-I-2-10-1
TS-I-2-10-2
TS-I-2-10-4
TS-I-2-10-5
TS-I-2-10-6
TS-I-2-20-1
TS-I-2-20-2
TS-I-2-20-4
TS-I-2-20-5
TS-I-2-20-6
TS-I-3-10-1
TS-I-3-10-2
TS-I-3-10-4
TS-I-3-10-5
TS-I-3-10-6
TS-I-3-20-1
TS-I-3-20-2
TS-I-3-20-4
TS-I-3-20-5
TS-I-3-20-6
TS-I-5-10-1
TS-I-5-10-2
TS-I-5-10-4
TS-I-5-10-5
TS-I-5-10-6
TS-I-5-20-1
TS-I-5-20-2
TS-I-5-20-4
TS-I-5-20-5
TS-I-5-20-6
TS-I-10-10-1
TS-I-10-10-2
TS-I-10-10-4
TS-I-10-10-5
TS-I-10-10-6
TS-I-10-20-1
TS-I-10-20-2
TS-I-10-20-4
TS-I-10-20-5
TS-I-10-20-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipObject Lens ratio Objective Lens type Object Lens magnification Ocular lens type Overall Magnification Scale Plate Type

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-110 TimesOC-1010×Standard

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-110 TimesOC-1010×Cross

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-110 TimesOC-1010×Cross-micro

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-110 TimesOC-1010×Cross-micro 2

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-110 TimesOC-1010×Circle

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-120 TimesOC-2020×Standard

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-120 TimesOC-2020×Cross

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-120 TimesOC-2020×Cross-micro

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-120 TimesOC-2020×Cross-micro 2

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-120 TimesOC-2020×Circle

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-210 TimesOC-1020×Standard

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-210 TimesOC-1020×Cross

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-210 TimesOC-1020×Cross-micro

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-210 TimesOC-1020×Cross-micro 2

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-210 TimesOC-1020×Circle

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-220 TimesOC-2040×Standard

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-220 TimesOC-2040×Cross

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-220 TimesOC-2040×Cross-micro

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-220 TimesOC-2040×Cross-micro 2

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-220 TimesOC-2040×Circle

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-310 TimesOC-1030×Standard

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-310 TimesOC-1030×Cross

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-310 TimesOC-1030×Cross-micro

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-310 TimesOC-1030×Cross-micro 2

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-310 TimesOC-1030×Circle

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-320 TimesOC-2060×Standard

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-320 TimesOC-2060×Cross

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-320 TimesOC-2060×Cross-micro

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-320 TimesOC-2060×Cross-micro 2

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-320 TimesOC-2060×Circle

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-510 TimesOC-1050×Standard

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-510 TimesOC-1050×Cross

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-510 TimesOC-1050×Cross-micro

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-510 TimesOC-1050×Cross-micro 2

SGD 732.95

1 Piece(s) 7 Day(s) or more OB-510 TimesOC-1050×Circle

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-520 TimesOC-20100×Standard

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-520 TimesOC-20100×Cross

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-520 TimesOC-20100×Cross-micro

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-520 TimesOC-20100×Cross-micro 2

SGD 779.48

1 Piece(s) 7 Day(s) or more OB-520 TimesOC-20100×Circle

SGD 763.97

1 Piece(s) 7 Day(s) or more 10×OB-1010 TimesOC-10100×Standard

SGD 763.97

1 Piece(s) 7 Day(s) or more 10×OB-1010 TimesOC-10100×Cross

SGD 763.97

1 Piece(s) 7 Day(s) or more 10×OB-1010 TimesOC-10100×Cross-micro

SGD 763.97

1 Piece(s) 7 Day(s) or more 10×OB-1010 TimesOC-10100×Cross-micro 2

SGD 763.97

1 Piece(s) 7 Day(s) or more 10×OB-1010 TimesOC-10100×Circle

SGD 810.51

1 Piece(s) 7 Day(s) or more 10×OB-1020 TimesOC-20200×Standard

SGD 810.51

1 Piece(s) 7 Day(s) or more 10×OB-1020 TimesOC-20200×Cross

SGD 810.51

1 Piece(s) 7 Day(s) or more 10×OB-1020 TimesOC-20200×Cross-micro

SGD 810.51

1 Piece(s) 7 Day(s) or more 10×OB-1020 TimesOC-20200×Cross-micro 2

SGD 810.51

1 Piece(s) 7 Day(s) or more 10×OB-2020 TimesOC-20200×Circle

Loading...

  1. 1
 

Basic Information

Type Lens-Barrel Barrel type I type barrel

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)