(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

One Touch Window, Basic Shape, Flanged Type, P Series

One Touch Window, Basic Shape, Flanged Type, P Series

Easy to mount on site. Mass-produced inspection window that does not require tools. This product is a bolt-on type that can be installed in places where welding is not possible on-site due to environments where there is a risk of ignition or explosion. There is no need to repair base coating or finish welded portions.

PDF

Part Number

Configured Part Number is shown.

Part Number
CMD-P1-F
CMD-P1-FN
CMD-P2-F
CMD-P2-FN
CMD-P3-F
CMD-P3-FN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial of Gasket Window Frame Dimensions A1 (Short End)
(mm)
Window Frame Dimensions B1 (Long Side)
(mm)

SGD 250.64

1 Piece(s) 11 Day(s) or more Foamed Polyethylene130200

SGD 259.49

1 Piece(s) 11 Day(s) or more Neoprene Rubber130200

SGD 375.82

1 Piece(s) 11 Day(s) or more Foamed Polyethylene200300

SGD 403.61

1 Piece(s) 11 Day(s) or more Neoprene Rubber200300

SGD 629.98

1 Piece(s) 11 Day(s) or more Foamed Polyethylene350500

SGD 113.44

1 Piece(s) 16 Day(s) or more Neoprene Rubber350500

Loading...

  1. 1

Basic Information

Corrosion Resistance Standard Cover Thickness H(mm) 63

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)