(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) (Part Numbers)

PDF

Japanese Only

Part Number

Configured Part Number is shown.

606

 
Part Number
606
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 20.76

1 Piece(s) 11 Day(s) or more 9335.01~80.0063.7Round hole703685517521Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) No Wheel Material Nitrile Butadiene Rubber (NBR)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC)

Please check the type/dimensions/specifications of the part 606 in the Standard Class 600 Fixed Type Synthetic Rubber Wheels (Packing Caster) series.

Similar Part Numbers

Part Number
602
603
605
608
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipWheel mounting height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Mounting Hole Type Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(Ø)
Wheel width W
(mm)
Wheel Color Mounting Hole Diameter d
(mm)
Mounting Seat Thickness t
(mm)

SGD 5.50

1 Piece(s) 4 Day(s) or more 5535.01~80.0039.2Round holes (two holes)43-55194017Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

SGD 7.28

1 Piece(s) 4 Day(s) or more 6535.01~80.0049Round holes (two holes)48-60235020Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52

SGD 10.36

1 Piece(s) 11 Day(s) or more 8035.01~80.0058.8Round hole703685516321Black (Center Portion Synthetic Ebonite-Based Synthetic Rubber Wheels)6.52.3

SGD 42.92

1 Piece(s) 4 Day(s) or more 15080.01~140.0093.1Round hole8036975313025Black (Foil-Type Synthetic Rubber Wheel)8.52.3

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)