(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Degree Open Indicator

Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Degree Open Indicator

[Features]
・ Since the valve shape is a needle, precise and stable flow rate adjustment can be easily performed
・ Because it is compact, piping work can be done easily in a narrow space
・ Oxygen-cleaned product
・ Fujikin's unique combination packing and a design that emphasizes operability have a low handle torque and a structure with good sealing performance
・ The handle has a drain hole and easy-to-use shape, and the valve name plate can be easily attached (This section does not apply to UN-116PB)
[Applications]
・ High-pressure gas lines for petrochemical plants, power plants, steel plants, ship plants, general chemical plants, industrial machinery plants, etc., and other gases and liquids

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UE-39GB-R

Part Number
UE-39GB-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 822.94

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Angle Type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Steam
Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 1/4B Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::9.0 Length L(mm) 24
Height H(mm) 84 Handle Dia. D(Ø) 48.0 Operation Method Manual
Orifice Dia(φ mm) 3.0 MAX Cv value 0.25 Main Body Specifications With Opening Indicator, For Fine Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)