(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Panel Nut

Stainless Steel, 9 MPa, Screw-In, Trace Control Valve with Panel Nut

[Features]
• Compact to help facilitate plumbing work in tight spaces.
• This processing product reacts to oxygen.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

UE-19PB-R

Part Number
UE-19PB-R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 470.78

1 Piece(s) 22 Day(s) or more

Loading...

  1. 1

Basic Information

Main Body Shape Globe type Material SUSF316 Applicable Fluid Water / Air / Oil / Gas / Steam
Supply Side, Connection Type Rc Supply Side, Plumbing Thread Nominal 1/4B Control Side, Connection Type Rc
Control Side, Plumbing Thread Nominal 1/4B Handle Shape Round-shaped handle Body Lining No
Operating Temperature Range(°C) -20::150 Operating Pressure Range(MPa) 0::9.0 Length L(mm) 48
Height H(mm) 84 Handle Dia. D(Ø) 48.0 Operation Method Manual
Orifice Dia(φ mm) 3.0 MAX Cv value 0.22 Panel Opening Diameter(φ) 18.5
Panel End Face, Connecting Pipe Center Distance(mm) 16.0 Panel Thickness T (Min)(mm) 2.0 Panel Thickness T (Max)(mm) 4.5
Main Body Specifications With Panel Nut, For Fine Adjustment

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)