(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Pad with Included Fitting and Fixing Bracket / PWTK / YK

Pad with Included Fitting and Fixing Bracket / PWTK / YK

Pads with fittings and fixed brackets PWTK/YK.
[Features]
·Efficient placement in long and narrow spaces where placement of suction pads is difficult.
·Oval type pad.
·It consists of a combination of metal fittings and pads.
·Fixed mounting bracket.
[Applications]
·Used for adsorption and transportation of workpieces with a small adsorption surface such as printed circuit boards.
·Ideal for situations where the suction space is limited and you want to increase the hanging power.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
PWTK-8X30-S
PWYK-5X20-N
PWYK-5X20-S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRubber Group Material Color Operating Temperature Range
(°C)
Pad Diameter
(mm)
Vacuum Outlet Direction

SGD 53.18

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicon RubberWhite-60~2508X30Vertical Outlet

SGD 47.19

1 Piece(s) 10 Day(s) or more [Nitrile Rubber] Nitrile Rubber[Black] Black-26~1205X20Lateral Outlet

SGD 50.24

1 Piece(s) 10 Day(s) or more [Silicon Rubber] Silicon RubberWhite-60~2505X20Lateral Outlet

Loading...

  1. 1

Basic Information

Pad Type Standard / Holder Set Pad Shape Oval Mounting Method Recessed Type
Plumbing Fitting Barbed Couplers Environment Standard / Cold Resistance / Heat Resistant Material Rubber-based

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)