(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CS-1USN Type Check Valve (for Cold/Hot Water)

CS-1USN Type Check Valve (for Cold/Hot Water)

Spring-type for apartment buildings, houses, building facilities, etc. (Low pressure loss, water hammer prevention type)

[Features]
· Spring style shuts valves for back-flow prevention during back pressure or water shutoff, for water hammering prevention type with excellent safety.
· The valve body is a synthetic rubber disk.
· Usable with warm water up to 90°C.
· Water can be supplied at a low pressure loss.
· Pipe end cores are used for connectors, as they are made of material that won't rust, thus preventing rust-colored water.
· Valve body is structured as a cartridge for easy maintenance.
・Noise during water flow is 40 dB or less (during rated flow), for low noise of around the same degree as piping.
· For various supply water systems, prevents backflow caused by back pressure when pressure of the water supply source decreases due to water supply shutoff, etc., and for maintaining a reliable and safe water supply.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CS1USN-F-20A

 
Part Number
CS1USN-F-20A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 54.38

1 Piece(s) 8 Day(s) or more

Loading...

  1. 1

Basic Information

Type Spring Type Applicable Fluid Water Nominal Pressure No Standard
Material CAC406 End Connection Inlet Port JIS G1 Union Nut End Connection Nominal Diameter of Inlet Port Thread 1B(25A)
End Connection Outlet Port JIS Rc End Connection Nominal Diameter of Outlet Port Thread 3/4B(20A) Maximum Applicable Pressure(MPa) 1
Fluid temperature(℃) 5~90

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)