(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SNS Flexible Flanged Shaft Fittng [BCL]

SNS Flexible Flanged Shaft Fittng [BCL]

JIS B1452 standard. This series is compatible with large type electric motor shafts with a nominal diameter of between ø160 and ø 315. Has benefits such as being able to have a large axial hole diameter relative to the transmitted torque. Material FC200

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
BCL160
BCL180
BCL200
BCL224
BCL250
BCL280
BCL315
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipTransmission Torque Range
(N·m)
O.D. A
(φ)
Full length L
(mm)
Transmission Torque
(N·m)
Max. Rotational Speed
(r/min)
Number of Bolt Hole n Bolt Size

SGD 210.25

1 Piece(s) 8 Day(s) or more 100~Less than 500160112109.840008M12

SGD 271.20

1 Piece(s) 83 Day(s) or more 100~Less than 500180126156.935008M12

SGD 440.25

1 Piece(s) 8 Day(s) or more 100~Less than 500200142245.132008M20

SGD 532.50

1 Piece(s) 8 Day(s) or more 100~Less than 500224160392.228508M20

SGD 763.99

1 Piece(s) 83 Day(s) or more 500~Less than 1000250180617.625508M24

SGD 1,180.11

1 Piece(s) 83 Day(s) or more 500~Less than 1000280200980.423008M24

SGD 1,533.64

1 Piece(s) 8 Day(s) or more 1000~Less than 50003152241568.6205010M24

Loading...

  1. 1

Basic Information

Max. Rotational Speed Range(r/min) 2001~4000 Feature Shaft hole Unfinished Main Body Material FC200
Type Caster Allowable Lateral Misalignment Range(mm) 0.02~0.2 Allowable Lateral Misalignment(mm) 0.05
Application Standard Operating Temperature Range(°C) -20::80

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)