(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series (Part Numbers)

High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series

[Features]
・ New high torque 2-phase stepper motor PKP Series
・ In addition to increasing the torque of the motor, a wide range of motor current specifications are available
・ Please choose the ideal motor according to your design scene
・ A geared type effective for deceleration, torque increase, resolution increase, and vibration countermeasures
・ Backlash is smaller than conventional products. Also, wider speed range and easier to use

(i)Caution

  • The product image is a representative image.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

PKP243D15A2-SG3.6

Part Number
PKP243D15A2-SG3.6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

SGD 215.00

1 Piece(s) 17 Day(s) Motor Unit421.80.2Bipolar1.5~0.23.6N/ASingle axis shaftN/AN/A153--2

Loading...

  1. 1

Basic Information

Power Supply Two-phase Voltage Specifications DC Specifications Control Method Open loop
Reducer Presence Gearhead type SH Shaft Diameter Metric size

Please check the type/dimensions/specifications of the part PKP243D15A2-SG3.6 in the High Torque 2-Phase Stepping Motor, SH Geared Type, PKP Series series.

Similar Part Numbers

Part Number
PKP223D15A-SG18-L
PKP223D15A-SG36
PKP223D15A-SG36-L
PKP243D15A2-SG3.6-R2FL
PKP243D15A2-SG36
PKP243D15A2-SG36-R2FL
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType Details Square Flange Size A
(mm)
Step Angle
(°)
Excitation maximum static torque (details)
(N·m)
Drive Method Backlash
(°)
Excitation maximum static torque (classification)
(N·m)
Reduction Ratio Cable Length
(m)
Shaft Shape Encoder Accessory Motor winding specification Motor Case Length Encoder Resolution Encoder Output Circuit Format Serial Number

SGD 255.00

1 Piece(s) 17 Day(s) [Set] Motor Combination280.10.4Bipolar-~0.4180.6Single axis shaftN/AConnection Cable153---

SGD 244.00

1 Piece(s) 17 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.436N/ASingle axis shaftN/AN/A153---

SGD 255.00

1 Piece(s) 17 Day(s) [Set] Motor Combination280.050.4Bipolar-~0.4360.6Single axis shaftN/AConnection Cable153---

SGD 291.00

1 Piece(s) 17 Day(s) -421.80.2Bipolar1.5-3.6N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

SGD 246.00

1 Piece(s) 17 Day(s) Motor Unit421.80.8Bipolar1~0.836N/ASingle axis shaftN/AN/A153--2

SGD 320.00

1 Piece(s) 17 Day(s) -421.80.8Bipolar1-36N/ASingle axis shaftAvailableN/A153400P/RLine Driver Output2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)