(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ratchet (Part Numbers)

Ratchet

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • Ratchet
  • On Sale Till 31/03/2025

Ratchet gear with superior wear-resistance due to application of induction hardening to tooth tips. One-boss type is convenient for mounting on the shaft, with a solid shape with a cost emphasis.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SRT2/3-100J30

 
Part Number
SRT2/3-100J30
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Tooth Width
(mm)
Hole diameter
(φ)
The Number of Teeth Pitch Shaft Hole Specifications Shape Backlash
(mm)
Keyway
(mm)

SGD 62.50

1 Piece(s) 7 Day(s) or more 1066301002.09Finished productT4KNo8×3.3

Loading...

  1. 1

Basic Information

Material S45C Heat Treatment Induction hardened Surface Treatment Black oxide finish

Please check the type/dimensions/specifications of the part SRT2/3-100J30 in the Ratchet series.

Similar Part Numbers

Part Number
SRT1-100J18
SRT1-100J19
SRT1-100J20
SRT2/3-100J32
SRT2/3-50
SRT2/3-50J12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSFull Length
(mm)
Tooth Width
(mm)
Hole diameter
(φ)
The Number of Teeth Pitch Shaft Hole Specifications Shape Backlash
(mm)
Keyway
(mm)

SGD 79.32

1 Piece(s) 7 Day(s) or more 101212181003.14Finished productT4KNo6×2.8

SGD 79.31

1 Piece(s) 7 Day(s) or more 101212191003.14Finished productT4KNo6×2.8

SGD 79.30

1 Piece(s) 7 Day(s) or more 101212201003.14Finished productT4KNo6×2.8

SGD 62.40

1 Piece(s) 7 Day(s) or more 1066321002.09Finished productT4KNo10×3.3

SGD 21.18

1 Piece(s) 4 Day(s) or more 10--10502.09Pilot Hole ProductWithout hub--

SGD 44.55

1 Piece(s) Same day 106612502.09Finished productT4KNo4×1.8

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)