(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Worm (Part Numbers)

Stainless Steel Worm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm
  • Stainless Steel Worm

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUW2.5-R1J16

Part Number
SUW2.5-R1J16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

SGD 146.54

1 Piece(s) 10 Day(s) 101645M42.513°52′5X2.3W19Finished product

Loading...

  1. 1

Basic Information

Types Worm Material SUS303 Heat Treatment No
Accuracy Grade KHK, W, 001, Class 4 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part SUW2.5-R1J16 in the Stainless Steel Worm series.

Similar Part Numbers

Part Number
SUW0.8-R2
SUW1-R1
SUW1-R2
SUW2.5-R1J17
SUW2.5-R2
SUW2.5-R2J15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
Size of Screw Hole Module Number of Starts Advance Angle
(°)
Keyway
(mm)
Worm shape Screw hole position
(mm)
Shaft Hole Specifications

SGD 31.20

1 Piece(s) 8 Day(s) 10630M40.826°34′-W2-Pilot Hole Product

SGD 41.36

1 Piece(s) 8 Day(s) 10632M4113°35′-W2-Pilot Hole Product

SGD 41.36

1 Piece(s) 9 Day(s) 10632M4127°11′-W2-Pilot Hole Product

SGD 144.82

1 Piece(s) 10 Day(s) 101745M42.513°52′-W19Finished product

SGD 105.85

1 Piece(s) 5 Day(s) or more 101545-2.527°46′-W1-Pilot Hole Product

SGD 128.50

1 Piece(s) 10 Day(s) 101545M42.527°46′5X2.3W19Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)