(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Worm Wheel CG (Part Numbers)

Worm Wheel CG

General widely used type of worm wheel with general purpose versatility at low price with wide selection of modules and teeth numbers.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CG1.5-30R1J16

Part Number
CG1.5-30R1J16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 54.17

1 Piece(s) 8 Day(s) or more 10161230M41.513°26′R5×2.355Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material FC200 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 4 Ground Tooth No

Please check the type/dimensions/specifications of the part CG1.5-30R1J16 in the Worm Wheel CG series.

Similar Part Numbers

Part Number
CG1-100R1J14
CG1-100R1J15
CG1-100R1J16
CG1.5-30R1J17
CG1.5-40R1J12
CG1.5-40R1J14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Size of Screw Hole Module Number of Starts Torsional Angle
(°)
Twisting Direction Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 74.27

1 Piece(s) 8 Day(s) or more 101410100M4113°35′R5×2.355Finished product

SGD 74.25

1 Piece(s) 8 Day(s) or more 101510100M4113°35′R5×2.355Finished product

SGD 74.23

1 Piece(s) 8 Day(s) or more 101610100M4113°35′R5×2.355Finished product

SGD 54.15

1 Piece(s) 8 Day(s) or more 10171230M41.513°26′R5×2.355Finished product

SGD 47.28

1 Piece(s) 4 Day(s) or more 10121240M41.513°26′R4×1.855Finished product

SGD 60.53

1 Piece(s) 8 Day(s) or more 10141240M41.513°26′R5×2.355Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)