(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Finished Spiral Bevel Gear (Part Numbers)

Finished Spiral Bevel Gear

SCM415 made, induction hardened entire surface, precision JISB1704 grade 4 finished ground spiral bevel gear. After purchasing the shaft hole finished type, immediate installation of this high-strength spiral bevel gear is possible. F shape can be added to suit the mounting flange.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MBSB5-1545L

Part Number
MBSB5-1545L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

SGD 212.61

1 Piece(s) 5 Day(s) or more 105153Keyway + Tap3532L10X3.32-M8Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Bevel Gear Material Steel Heat Treatment Carburizing and Quenching
Ground Tooth No Surface Treatment No Accuracy Grade(* New JIS) Class 4
Shaft Bore Tolerance H7 Spiral Angle(deg) 35 Material (Details) SCM415

Please check the type/dimensions/specifications of the part MBSB5-1545L in the Finished Spiral Bevel Gear series.

Similar Part Numbers

Part Number
MBSA2-3020R
MBSA2-4020R
MBSA2-4515R
MBSB5-2030L
MBSB5-2040L
MBSB6-1545L
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Gear Ratio Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Shaft Hole Specifications

SGD 111.78

1 Piece(s) 11 Day(s) 102301.5Keyway + Tap1120R6X2.82-M5Finished product

SGD 144.20

1 Piece(s) 11 Day(s) 102402Keyway + Tap1420R6X2.82-M5Finished product

SGD 181.93

1 Piece(s) 11 Day(s) 102453Keyway + Tap1420R6X2.82-M5Finished product

SGD 276.87

1 Piece(s) 5 Day(s) or more 105201.5Keyway + Tap2840L12X3.32-M8Finished product

SGD 279.69

1 Piece(s) 5 Day(s) or more 105202Keyway + Tap3445L14X3.82-M10Finished product

SGD 270.20

1 Piece(s) 5 Day(s) or more 106153Keyway + Tap4240L12X3.32-M8Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)