(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ground Spiral Bevel Gear SMSG (Part Numbers)

Ground Spiral Bevel Gear SMSG

S45C made, with teeth grinding processing after induction hardening of teeth surface, precision JISB1704 grade 2 ground spiral miter. Parts other than teeth section can be additionally machined. The industry's first m1 size standardized, high-precision, high-strength, high-speed rotation oriented ground bevel gear.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SMSG2-30LJ14

Part Number
SMSG2-30LJ14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 170.50

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1214L5×2.3M46.25Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) S45C

Please check the type/dimensions/specifications of the part SMSG2-30LJ14 in the Ground Spiral Bevel Gear SMSG series.

Similar Part Numbers

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG2-30LJ15
SMSG2-30LJ16
SMSG2-30LJ17
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 98.01

1 Piece(s) 5 Day(s) or more 10125Round hole66LNo--Pilot Hole Product

SGD 109.27

1 Piece(s) 8 Day(s) or more 10125Round hole+tap66LNoM44Finished product

SGD 121.86

1 Piece(s) 11 Day(s) 10125Round hole+tap68LNoM54Finished product

SGD 170.40

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1215L5×2.3M46.25Finished product

SGD 170.40

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1216L5×2.3M46.25Finished product

SGD 170.30

1 Piece(s) 8 Day(s) or more 10230Keyway + Tap1217L5×2.3M46.25Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)