(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

CPU Spur Gear (Part Numbers)

CPU Spur Gear

CP spur gear with a wide pitch selection (from CP2.5 to 20), number of teeth etc. Use as a counter gear in CP rack when setting pinion one rotation movement amount, to integer lengths such as 50, 100, 150 etc.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SSCP5-40J22

Part Number
SSCP5-40J22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 80.60

1 Piece(s) 8 Day(s) or more 1022401.591515H7Keyway + Tap45156×2.8M5Finished product

Loading...

  1. 1

Basic Information

Gear Shape Shape B Material Steel Surface Treatment Black oxide finish
Heat Treatment No Ground Tooth No Bearing No
Backlash Presence Metal Bushing No Accuracy Grade(Old JIS) N8
Material (Details) S45C

Please check the type/dimensions/specifications of the part SSCP5-40J22 in the CPU Spur Gear series.

Similar Part Numbers

Part Number
SSCP10-20-H-16
SSCP10-20-H-17
SSCP10-20-H-18
SSCP10-20-H-19
SSCP10-20-H-20
SSCP5-40J25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 62.66

1 Piece(s) 13 Day(s) or more 1016203.183130-Round hole5020--Finished product

SGD 62.66

1 Piece(s) 13 Day(s) or more 1017203.183130-Round hole5020--Finished product

SGD 62.66

1 Piece(s) 13 Day(s) or more 1018203.183130-Round hole5020--Finished product

SGD 62.66

1 Piece(s) 13 Day(s) or more 1019203.183130-Round hole5020--Finished product

SGD 62.66

1 Piece(s) 13 Day(s) or more 1020203.183130-Round hole5020--Finished product

SGD 80.30

1 Piece(s) 8 Day(s) or more 1025401.591515H7Keyway + Tap45158×3.3M6Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)