(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Ground Helical Gear KHG (Part Numbers)

Ground Helical Gear KHG

Click this image to zoom it.

Move the mouse over the image to zoom

  • Ground Helical Gear KHG
  • Ground Helical Gear KHG

Thermally refined SCM440 material, with induction hardened tooth surface, before hole standard ground precision JISN6 high strength grade, excellent wear-resistance ground helical gear. Adopting the axis-perpendicular module, the assembly distance can be easily calculated like a spur gear, and replacement with a spur gear of the same specification is possible.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KHG1-50LJ19

Part Number
KHG1-50LJ19
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 149.30

1 Piece(s) 10 Day(s) 10150LeftKeyway + Tap19835196×2.8M55Finished product

Loading...

  1. 1

Basic Information

Material(mm) Steel Heat Treatment(φ) Thermal Refined, Induction Hardened Ground Tooth Presence
Surface Treatment Black oxide finish Hole Dia. Tolerance H7 Metal system material SCM440
Torsional Angle(°) 21°30′ Accuracy Grade N6

Please check the type/dimensions/specifications of the part KHG1-50LJ19 in the Ground Helical Gear KHG series.

Similar Part Numbers

Part Number
KHG1-20RJ6
KHG1-24L
KHG1-24LJ8
KHG1-50R
KHG1-50RJ12
KHG1-50RJ14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSModule Number of Teeth
(Teeth)
Twisting Direction Shaft Bore Config. Shaft Bore Dia., Shaft Dia. Tooth Width
(mm)
Boss diameter B
(φ)
Hole diameter A
(φ)
Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications

SGD 82.52

1 Piece(s) 10 Day(s) 10120RightRound hole+tap68176NAM45Finished product

SGD 74.21

1 Piece(s) 10 Day(s) 10124LeftRound hole88-8NA--Pilot Hole Product

SGD 85.48

1 Piece(s) 10 Day(s) 10124LeftRound hole+tap88208NAM55Finished product

SGD 117.00

1 Piece(s) 10 Day(s) 10150RightRound hole128-12NA--Pilot Hole Product

SGD 136.50

1 Piece(s) 10 Day(s) 10150RightKeyway + Tap12835124×1.8M45Finished product

SGD 149.50

1 Piece(s) 10 Day(s) 10150RightKeyway + Tap14835145×2.3M45Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)