(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Stainless Steel Spur Gear SUS (Part Numbers)

Stainless Steel Spur Gear SUS

SUS303 material stainless steel for corrosion-resistant spur gear. Ideal for rust intolerant applications, such as food machinery, chemical machinery, electronic equipment, clean rooms, etc.,

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SUS1-40J10

Part Number
SUS1-40J10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 63.25

1 Piece(s) 8 Day(s) or more 1010Shape B40110H7Keyway + Tap35104X1.8M4Finished product

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No Heat Treatment No
Ground Tooth No Backlash Presence Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) SUS303

Please check the type/dimensions/specifications of the part SUS1-40J10 in the Stainless Steel Spur Gear SUS series.

Similar Part Numbers

Part Number
SUS1-100J15
SUS1-100J16
SUS1-100J17
SUS1-40J12
SUS1-40J14
SUS1-40J15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Shaft Bore Tolerance Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 185.99

1 Piece(s) 8 Day(s) or more 1015Shape B100110H7Keyway + Tap60105X2.3M4Finished product

SGD 185.99

1 Piece(s) 8 Day(s) or more 1016Shape B100110H7Keyway + Tap60105X2.3M4Finished product

SGD 181.97

1 Piece(s) 8 Day(s) or more 1017Shape B100110H7Keyway + Tap60105X2.3M4Finished product

SGD 76.07

1 Piece(s) 8 Day(s) or more 1012Shape B40110H7Keyway + Tap35104X1.8M4Finished product

SGD 76.07

1 Piece(s) 8 Day(s) or more 1014Shape B40110H7Keyway + Tap35105X2.3M4Finished product

SGD 76.01

1 Piece(s) 8 Day(s) or more 1015Shape B40110H7Keyway + Tap35105X2.3M4Finished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)