(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

SS Spur Gear (Part Numbers)

SS Spur Gear
  • On Sale Till 31/03/2025

The low cost, highly applicable spur gear offers a wide variety of modules, the number of tooth, etc.
[Features]
·With S45C steel and JIS N8 class accuracy, this spur gear is reasonable and offers the widest variety among standard gears.
·Black oxide coating has been applied as rust prevention.
·The variation includes from fine pitch to large modules, which is Module 0.5 to 10 or the tooth quantity of 12 to 200 sheets.
[Application]
·Ideal for general industrial machines such as machine tools, conveyors, and lifting devices.

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • Only a part of the lineup is available at MISUMI. Please use the filtering criteria to confirm the details.
  • Products with special dimensions and drawing instructions cannot be ordered.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

SS1-15A

Part Number
SS1-15A
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 10.40

1 Piece(s) 8 Day(s) 105K-Shaped15110NoN8Round hole+tap1720NoM4Finished product

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment Black oxide finish Heat Treatment No
Bearing No Backlash Presence Shaft Bore Tolerance H7
Metal Bushing No Material (Details) S45C Hardened Tooth Surface N/A

Please check the type/dimensions/specifications of the part SS1-15A in the SS Spur Gear series.

Similar Part Numbers

Part Number
SS0.5-20A
SS0.5-20B
SS0.5-22A
SS1-15B
SS1-16
SS1-16-H-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSHole diameter, Shaft diameter
(Ø)
Gear Shape Number of Teeth
(Teeth)
Module Tooth Width
(mm)
Ground Tooth Accuracy Grade
(Old JIS)
Shaft Bore Config. Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product

SGD 11.10

1 Piece(s) 4 Day(s) or more 103K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

SGD 11.10

1 Piece(s) 5 Day(s) or more 104K-Shaped200.55NoN8Round hole+tap1111NoM3Finished product

SGD 11.50

1 Piece(s) 5 Day(s) or more 104K-Shaped220.55NoN8Round hole+tap1211NoM3Finished product

SGD 10.40

1 Piece(s) 4 Day(s) or more 106K-Shaped15110NoN8Round hole+tap1720NoM4Finished product

SGD 7.78

1 Piece(s) Same day 108K-Shaped16110NoN8Round hole1820NoNoPilot Hole Product

SGD 19.28

1 Piece(s) 13 Day(s) or more 1010Shape B16110NoN8Round hole1820NoNoFinished product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)