(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Quick Coupling, AL TYPE20, Plug PFG

Quick Coupling, AL TYPE20, Plug PFG

Seal by using the built-in O-ring, as shown below

[Features]
• A variety of shapes, sizes, and materials for different mounting conditions and specifications are available. Supports various applications, such as connections to air piping in factories, pneumatic tools, etc. Also has excellent socket and plug compatibility.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CAL22PFG

Part Number
CAL22PFG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4.16

1 Piece(s) 9 Day(s) or more

Loading...

  1. 1

Basic Information

Type Standard Mount Type Female Thread Male/Female Plug
Body Material Steel (chrome plating) Seal Material Nitrile Rubber (NBR) Applicable Fluid Air / Oil
Valve Structure Double passages opening type Operating Environment, Applications Standard / Industrial Machinery Operating Temperature Range(°C) -20::+80
Max. Operating Pressure(MPa) 0::1.5 Connection Shape T G1/4"

Please check the type/dimensions/specifications of the part CAL22PFG in the Quick Coupling, AL TYPE20, Plug PFG series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)