(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Lock Handle, A-95

Waterproof Lock Handle, A-95

[Features]
· Nylon cap is included.
· Waterproof standard IP x 3 compatible.
· O-ring and wave washer are installed to facilitate smooth turning.
· For both left hand and right hand use

PDF

Part Number

Configured Part Number is shown.

A-95

 
Part Number
A-95
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 11.53

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Application Switchboard, Control Panel Types Lock main body Material Zinc Alloy (ZDC)
Finish Satin Nickel Chrome Plating (MZCr) Selfishly Left/Right Combination Type O.D.(mm) 28
Accessory Dedicated clasp, Large nut, Screw set, Nylon cap Applicable Knobs 0061-H, 0062-H Product Code 00976

Please check the type/dimensions/specifications of the part A-95 in the Waterproof Lock Handle, A-95 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)