(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Lock Handle A-316 (Part Numbers)

Waterproof Lock Handle A-316
  • On Sale Till 31/03/2025

[Features]
· Surface finish is thermosetting acrylic resin baked finish with excellent weather resistance.
· Improved pin tumbler system lock handle.
· Waterproof type (using O ring / packing).
· Two-key way and three-point clutch are incorporated, so unlocking with a nail or screwdriver is difficult.
· Left and right dual use (the standard product is set for right hand opening. Please specify when using for left hand opening)

PDF

Part Number

Configured Part Number is shown.

A-316-4

Thermosetting Acrylic Resin Baked Finish With Excellent Weather Resistance

Waterproof Lock Handle A-316: related images

Main body dimensional drawing

Waterproof Lock Handle A-316: related images

A-1316-2-H/3-H dimensional drawing

Waterproof Lock Handle A-316: related images

A-1316-4-H dimensional drawing

Waterproof Lock Handle A-316: related images

Application example
An installation method whereby the stopper plate rotates upward when opening the door is recommended. In this case, mounting the handle horizontally will allow for smooth operation.

Handle

Product No.LWHφdProduct Mass (g)
A-316-2-H14034588105
A-316-3-H13426586100
A-316-4-HSee above30

Main Body

Product No.Remarks(W1)□W2(H1)H2H3H4PφDφd1φd2Max. Applicable Panel ThicknessProduct Mass (g)
A-316-2Left-hand and right-hand use35106820.521.56406488.56.6336
A-316-33586820.521.55325277.56.6253
A-316-43283212.513.55-30--475
Part Number
A-316-4
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Types Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

SGD 15.41

1 Piece(s) 8 Day(s) or more 10Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 430Large Nut, Screw SetA-316-4-H00905The clasp is sold separately

Loading...

  1. 1
 

Basic Information

Material Zinc Alloy (ZDC)

Please check the type/dimensions/specifications of the part A-316-4 in the Waterproof Lock Handle A-316 series.

Similar Part Numbers

Part Number
A-316-2
A-316-2-H
A-316-3
A-316-3-H
A-316-4-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSApplication Types Finish Color Selfishly Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
O.D.
(mm)
Accessory Applicable Knobs Product Code Note

SGD 28.28

1 Piece(s) 4 Day(s) or more -Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 6.664Large Nut, Screw SetA-316-2-H00612The clasp is sold separately

SGD 12.41

1 Piece(s) Same day -A-1316-2, A-316-2, A-316-CY-2Handle keySatin chrome plating (MZCr)--1403458----00613-

SGD 22.11

1 Piece(s) 4 Day(s) or more 10Large outdoor cubicle, Control panelMain BodyAcrylic Resin Baked FinishSilver metallicLeft/Right Combination Type---Up to 6.652Large Nut, Screw SetA-316-3-H00614The clasp is sold separately

SGD 9.77

1 Piece(s) 4 Day(s) or more -A-1316-3, A-316-3, A-316-CY-3Handle keySatin chrome plating (MZCr)--1342658----00615-

SGD 6.24

1 Piece(s) Same day 10A-1316-4, A-316-4, A-316-CY-4Handle keySatin chrome plating (MZCr)--8016.526----00906-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)