(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Flush Handle A-485 (Part Numbers)

Waterproof Flush Handle A-485
  • On Sale Till 31/03/2025

[Features]
· This lock comes standard equipped with a new reversible key TAK60 and a dust-proof shutter, with excellent operability.
· Flat handle A-160· A-240 can be installed even with panel drilling dimensions of series (A-485-F-3) waterproof type (using O ring/sheet packing).
· Satellite chrome plating with improved rust prevention.
· Left/right combination type (exchange left and right by turning over the cam)

PDF

Part Number

Configured Part Number is shown.

A-1485-4-1

Excellent Usability With Dustproof Shutter

A-485-6-2 dimensional drawing

A-485-6-2 dimensional drawing

A-485-6-2 dimensional drawing

A-485-6-2 dimensional drawing

Product No.Key No.RemarksMaterialsL1L2L3L4(H1)H2tProduct Mass (g)Applicable Panel ThicknessAttached Stopper Plate
A-485-6-2-Without lockADC7017506436182.31650 to 2.0AC-25-E-4
Part Number
A-1485-4-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMaterial Finish Number of Keys Plate Thickness
(mm)
Accessory Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Applicable panel thickness
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
H1
(mm)
H2
(mm)
H3
(mm)
t
(mm)
Attached Stopper Plate Remarks Mass
(g)
Product Code

SGD 1.40

1 Piece(s) 13 Day(s) or more Cast stainless steel (SUS304)Hairline finish0200-Two key, screws, special stopper plate and installation plate---0~2.511722.585996618242AC-1025-E-4With lock400-