(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Waterproof Handle A-140 (Part Numbers)

Waterproof Handle A-140

Click this image to zoom it.

Move the mouse over the image to zoom

  • Waterproof Handle A-140
  • Waterproof Handle A-140
  • Waterproof Handle A-140
  • Waterproof Handle A-140
  • On Sale Till 31/03/2025

[Features]
· Lock comes standard with the TAK60, a new type of reversible key with an easy to use dust-proof shutter (A-140-TAK60).
· Improved waterproofing with double O ring / seat packing (A-140-1 to 3).
· Left and right dual use type.

PDF

Part Number

Configured Part Number is shown.

A-140-1-1-5Y7/1-TAK60

Left And Right Type

A-140-1-1 external appearance

A-140-1-1 external appearance

A-140-2-1 external appearance

A-140-2-1 external appearance

A-140-6-1 external appearance

A-140-6-1 external appearance

A-140 series dimensional drawing

A-140 series dimensional drawing

  • *Rotation angle 60°
A-140 series dimensional drawing

A-140 series dimensional drawing

A-140 series dimensional drawing

A-140 series dimensional drawing

Product No.LW1W2□W3(W4)(H1)H2H3H4H5(H6)P1P2øDød(M)NMax. Applicable Panel ThicknessProduct Mass (g)
A-140-1152301610355062222.582640 608M2228.5460
A-140-212024148304351214.3524324875.5275
A-140-3102231238.5914.821.545220
A-140-4902013274212.511.3325 15383M1814160
A-140-580
A-140-670

Strength Testing Of Handle, Lock, Etc.

A-140-1 Strength testing of handle/lock, etc.

A-140-1
Strength testing of handle/lock, etc.

NameDirection Of LoadLoad Resistance N
Handle(A) Tension980
(B) Pressure
(C) Vertical
Lock(D) Twist490
Stopper plate installing section(E) Tension
Part Number
A-140-1-1-5Y7/1-TAK60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFinish Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Accessory Applicable panel thickness
(mm)
Mass
(g)
Product Code

SGD 52.52

1 Piece(s) 8 Day(s) or more Acrylic Resin Baked PaintIvoryTAK601526080.5Two keys, large nut and screwsUp to 8.546004101

Loading...

  1. 1
 

Basic Information

Application Outdoor cubicle, Switchboard, Control panel Types Handle body Material Zinc alloy (ZDC)
Selfishly Left/Right Combination Type Note The clasp is sold separately

Please check the type/dimensions/specifications of the part A-140-1-1-5Y7/1-TAK60 in the Waterproof Handle A-140 series.

Similar Part Numbers

Part Number
A-140-1-1-10YR2/1
A-140-1-1-10YR2/1-TAK60
A-140-1-1-5Y7/1
A-140-1-1-SLV
A-140-1-1-SLV-TAK60
A-140-1-1-TAK60
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipFinish Color Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Accessory Applicable panel thickness
(mm)
Mass
(g)
Product Code

SGD 59.92

1 Piece(s) 8 Day(s) or more Acrylic Resin Baked PaintBrown02001526080.5Two keys, large nut and screwsUp to 8.546004436

SGD 59.92

1 Piece(s) 8 Day(s) or more Acrylic Resin Baked PaintBrownTAK601526080.5Two keys, large nut and screwsUp to 8.546004459

SGD 50.21

1 Piece(s) Same day Acrylic Resin Baked PaintIvory02001526080.5Two keys, large nut and screwsUp to 8.546000289

SGD 46.79

1 Piece(s) 4 Day(s) or more Acrylic Resin Baked PaintSilver metallic02001526080.5Two keys, large nut and screwsUp to 8.546003691

SGD 52.52

1 Piece(s) 8 Day(s) or more Acrylic Resin Baked PaintSilver metallicTAK601526080.5Two keys, large nut and screwsUp to 8.546004226

SGD 39.64

1 Piece(s) Same day Chrome Plating (MZCr)-TAK601526080.5Two keys, large nut and screwsUp to 8.546004031

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)