(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 to 21:00 (SGT) 16/6/2024. We apologize for the inconvenience.
  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Hari Raya Haji Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J (Part Numbers)

Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J

Click this image to zoom it.

Move the mouse over the image to zoom

  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J
  • On Sale Till 31/03/2025

A caster for heavy loads with a low mounting height and high allowable load.

[Features]
· A caster for heavy loads with a low mounting height and high allowable load

PDF

Part Number

Configured Part Number is shown.

K-611J-75-PH

Low-Profile Caster For Heavy Loads

K-611J-65-N external appearance

K-611J-65-N external appearance

K-611J series dimensional drawing

K-611J series dimensional drawing

Product NumberNotesøDHL1 × W1P1 × P2L2(L3)W2W3tødSwivel Radius
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)With swivel stopper506870 × 5454 × 3622662828284136.5(69)(69)(69)
K-611JS-65-(wheel)659290 × 9071 × 712585363838493.511(88)(88)(88)
K-611JS-75-(wheel)75106
K-611J-50-(wheel)Without swivel stopper506870 × 5454 × 3622-282828-36.5(50)(50)(50)
K-611J-65-(wheel)659290 × 9071 × 7125-363838-3.511(60)(60)(60)
K-611J-75-(wheel)75106--(66)(65)(66)
K-611K-50-(wheel)Rigid506880 × 5066 × 36--282828-2.36.5---
K-611K-65-(wheel)6592111 × 7091 × 47--363838-2.810.5---
K-611K-75-(wheel)75106123 × 72103 × 52---2.9---
Product NumberAllowable Load kNProduct Mass (g)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
Rubber
(R)
Nylon
(N)
Phenol
(PH)
K-611JS-50-(wheel)0.821.5440400425
K-611JS-65-(wheel)1.132.11,1201,1051,145
K-611JS-75-(wheel)1.442.21,1851,1651,205
K-611J-50-(wheel)0.821.5375340355
K-611J-65-(wheel)1.132.1955940980
K-611J-75-(wheel)1.442.21,0401,0301,060
K-611K-50-(wheel)0.821.5230190210
K-611K-65-(wheel)1.132.1575560600
K-611K-75-(wheel)1.442.2700675725
Part Number
K-611J-75-PH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mass
(g)
Product CD

SGD 45.90

1 Piece(s) 74 Day(s) or more -106220Phenol Resin717190907538661,060-

Loading...

  1. 1
 

Basic Information

Caster Type Plate Type Universal Properties Low Floor Heavy Load Fitting Material Hot-rolled Sheet Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture / OA equipment, information and communication equipment Load Category For Heavy Load
Surface Finish Zinc plating chromate treatment (MFZn-c) Remarks Without swivel stopper

Please check the type/dimensions/specifications of the part K-611J-75-PH in the Low-Profile Swivel Caster For Heavy Loads (Without Stopper) K-611J series.

Similar Part Numbers

Part Number
K-611J-50-N
K-611J-50-R
K-611J-65-N
K-611J-65-PH
K-611J-75-N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting height
(mm)
Allowable Load
(daN)
Wheel Material Mounting Hole Pitch Longitudinal direction P1
(mm)
Mounting Hole Pitch Transverse Direction P2
(mm)
Plate Length L1
(mm)
Plate Width W1
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Mass
(g)
Product CD

SGD 18.11

1 Piece(s) Same day 1068200[Nylon] Polyamide5436705450285034031691

SGD 67.60

1 Piece(s) 11 Day(s) or more -6880Synthetic Rubber54367054502850375-

SGD 38.69

1 Piece(s) Same day 1092300[Nylon] Polyamide7171909065386094031692

SGD 49.55

1 Piece(s) Same day 1092210Phenol Resin71719090653860980-

SGD 45.49

1 Piece(s) Same day 10106400[Nylon] Polyamide717190907538651,03031693

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)