(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our operating hours are from 9:00~15:00 during the upcoming Vesak Day Holiday 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Vinyl Handle A-164 (Part Numbers)

Part Number

Configured Part Number is shown.

A-164N

 
Part Number
A-164N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.70

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Pitch P(mm) 148 Main Body Type Special Type Mounting Method Round hole
Additional Function Folding type Applied Load(N) 200 Material Polyvinyl chloride (PVC)
Mass(g) 49 Product CD 04669

Please check the type/dimensions/specifications of the part A-164N in the Vinyl Handle A-164 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)