(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Please be informed that our office is closed during the upcoming Labour Day Holiday in 2024. We would also like to inform you that there may be a potential delay in response/shipment from the supplier due to the Japan Golden Week holiday which falls from 29th April to 6th May 2024. Click here for details.
  • Please Note our New Address (effective April 1, 2024): 331 North Bridge Rd, #05-01 Odeon 331, Singapore 188720.

Flat Hinge for Equipment B-565

Flat Hinge for Equipment B-565

There are many divisions so deflection is small.

PDF

Part Number

Configured Part Number is shown.

B-565

 
Part Number
B-565
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 5.14

1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Main Body Type Flat Hinges Flat Hinge Type Standard Type Length L(mm) 65
Material Cold rolled steel plate (SPCC) Surface Finish Zinc Plating Chromate Treatment Width W(mm) 56
Plate Thickness t(mm) 3.2 Shaft Diameter φD(mm) 6 Mounting Hole One Side Only Available
Product Code 10512

Please check the type/dimensions/specifications of the part B-565 in the Flat Hinge for Equipment B-565 series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)